IESNA:LM-63-2002
[TEST]P1055556
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3043
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1735.1 1720.8 1713 1701.3 1683.2 1658.5 1631.3 1600.1 1563.8 1524.8
1482 1435.3 1384.7 1332.8 1278.3 1222.5 1165.4 1104.4 1043.4 982.4
918.8 856.5 795.5 731.9 664.4 603.4 538.6 472.4 406.2 341.3
275.1 215.4 158.3 103.8 55.8 19.5 0
1735.1 1742.9 1733.8 1716.9 1688.4 1649.4 1607.9 1561.2 1509.3 1454.8
1392.5 1330.2 1265.3 1196.5 1126.4 1055.1 982.4 909.7 837 763.1
691.7 621.6 552.8 485.4 420.5 359.5 298.5 247.9 208.9 172.6
137.6 106.4 79.2 54.5 33.7 14.3 0
1735.1 1726 1709.1 1671.5 1626.1 1571.6 1510.6 1439.2 1363.9 1282.2
1197.8 1112.2 1023.9 939.6 856.5 776 699.5 625.5 556.7 491.8
430.9 380.2 342.6 305 269.9 238.8 208.9 181.7 155.7 131.1
109 86.9 67.5 48 31.1 14.3 0
1735.1 1727.3 1693.6 1646.8 1587.1 1514.5 1436.6 1348.4 1248.4 1145.9
1048.6 952.5 859.1 772.2 693 617.7 547.6 481.5 429.6 393.2
359.5 327 292 264.7 236.2 211.5 186.9 163.5 141.5 122
101.2 81.8 63.6 45.4 28.6 13 0
1735.1 1732.5 1705.2 1650.7 1581.9 1505.4 1417.1 1318.5 1212.1 1108.3
1005.7 904.5 812.4 726.7 648.9 576.2 510 452.9 415.3 380.2
346.5 317.9 285.5 257 232.3 207.6 184.3 162.2 140.2 119.4
99.9 80.5 62.3 45.4 29.8 14.3 0
